??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 228
HELP_VARIABLE
Company
Bradford White
Description
heater_water_magnatech_2161
Bill of material
Heater Water Magnatech 2161 - heater_water_magnatech_2161_bmgv_2500_propane_50psi_600v_HI
VARIANTNAME
VARIANTLOD
HI
NUMBEROFPOLES
Number of Poles
POWERFACTOR
Power Factor
1.000
VOLTAGE
Voltage
V
VENTILATIONPRESSUREDROP
Ventilation Pressure Drop
1.000 in-wg
VENTILATIONAIRFLOW
Ventilation Air Flow
1.000 CFM
INLETPRESSUREDROP
Inlet Pressure Drop
1.000 in-wg
INLETAIRFLOW
Inlet Air Flow
1.000 CFM
GASPRESSUREDROP
Gas Pressure Drop
1.000 in-wg
APPARENTLOADPHASE3
Apparent Load Phase3
VA
APPARENTLOADPHASE2
Apparent Load Phase2
VA
APPARENTLOADPHASE1
Apparent Load Phase1
VA
FUELTYPE
Fuel Type
GASINLETCONNECTORDESCRIPTION
Gas Inlet Connector Description
Gas Inlet
WATEROUTLETPRESSUREDROP
Water Outlet Pressure Drop
1.000 psi
WATEROUTLETFLOW
Water Outlet Flow
152.000 GPM
WATERINLETPRESSUREDROP
Water Inlet Pressure Drop
1.000 psi
WATERINLETFLOW
Water Inlet Flow
152.000 GPM
GASFLOW
Gas Flow
1.000 GPM
CURRENT
Current
A
WIDTHA
Width (A)
Inch
WATEROUTLETELEVATION
Water Outlet Elevation
WATEROUTLETDISTANCEFROMEDGE
Water Outlet Distance From Edge
WATERCONNECTIONRADIUS
Water Connection Radius
WATERCONNECTIONLENGTH
Water Connection Length
VERTICALDISTANCEBETWEENWATERCONNECTIONS
Vertical Distance Between Water Connections
VENTRADIUS
Vent Radius
VENTELEVATIONS
Vent Elevation (S)
VENTDISTANCEFROMEDGET
Vent Distance From Edge (T)
TOUCHSCREENLOCATIONF
Touchscreen Location (F)
SCREENELEVATIONE
Screen Elevation (E)
HORIZDISTBETWEENWATERCONNECTIONS
Horiz. Dist. Between Water Connections
HEIGHTB
Height (B)
GASELEVATIONG
Gas Elevation (G)
GASDISTANCEFROMEDGEH
Gas Distance From Edge (H)
DEPTHC
Depth (C)
AIRINLETRADIUS
Air Inlet Radius
AIRINLETELEVATIONK
Air Inlet Elevation (K)
AIRINLETDISTANCEFROMEDGEJ
Air Inlet Distance From Edge (J)
WATEROUTLETDESCRIPTION
Water Outlet Description
Water Outlet
WATERINLETDESCRIPTION
Water Inlet Description
Water Inlet
VENTDESCRIPTION
Vent Description
Ventilation Duct
URL
http://www.bradfordwhite.com/
PRODUCTPAGEURL
Product Page URL
http://www.bradfordwhite.com/brute-magnatech%E2%84%A2-boilers
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.bradfordwhite.com/sites/default/files/product_literature/boilers/2161M-BW.pdf
MODEL
Model
MANUFACTURER
Manufacturer
Bradford White
ELECTRICALCONNECTORDESCRIPTION
Electrical Connector Description
Electrical Connector
DESCRIPTION
Description
Brute MagnaTech Series Hydronic Volume Water Heater
ASSEMBLYCODE
Assembly Code
D3040400
AIRINLETDESCRIPTION
Air Inlet Description
Air Inlet
DESIGNPRESSURE
Design Pressure
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions