??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMERICAN SPECIALTIES
Description
Health Care ASI 8154
Bill of material
health_care_asi_8154_as_specified
VARIANTNAME
as Specified
VARCURRENTREVISION
_current revision
1
VARBIMSPECGUID
_BIMspec_GUID
0
VARDEFAULTELEVATION
Default Elevation
1219.2 mm
VARMAINTENANCESCHEDULEMONTHS
Maintenance Schedule (Months)
0
VARWALLTHICKNESS
Wall Thickness
127 mm
VARUNITWIDTH
Unit Width
336.55 mm
VARUNITHEIGHT
Unit Height
323.85 mm
VARUNITDEPTH
Unit Depth
0 mm
VARURL
URL
http://www.americanspecialties.com/viewCategories.cfm
VARMODEL
Model
_8154
VARMANUFACTURER
Manufacturer
American Specialties, Inc.
VARKEYNOTE
Keynote
10 28 13
VARCOPYRIGHT
Copyright
VARASSEMBLYCODE
Assembly Code
C1030210
VARWARRANTYSTARTDATE
WarrantyStartDate
Please record on commissioning.
VARWARRANTYGUARANTORPARTS
WarrantyGuarantorParts
n/a
VARWARRANTYGUARANTORLABOR
WarrantyGuarantorLabor
n/a
VARWARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
VARWARRANTYDURATIONPARTS
WarrantyDurationParts
n/a
VARWARRANTYDURATIONLABOR
WarrantyDurationLabor
n/a
VARTAGNUMBER
TagNumber
n/a
VARSPAREPARTS
SpareParts
n/a
VARSERIALNUMBER
SerialNumber
Please record on commissioning.
VARREPLACEMENTCOST
ReplacementCost
n/a
VARREFERENCEDSTANDARD
ReferencedStandard
n/a
VARPRODUCTIONYEAR
ProductionYear
2015
VARMODELNUMBER
ModelNumber
_8154
VARINSTALLATIONDATE
InstallationDate
Please record on commissioning.
VARGRADE
Grade
n/a
VAREXTIDENTIFIER
Extidentifier
n/a
VAREXPECTEDLIFE
ExpectedLife
0
VARDURATIONUNIT
DurationUnit
Years
VARDOCUMENTATIONTECHNICAL
DocumentationTechnical
n/a
VARDOCUMENTATIONMAINTENANCE
DocumentationMaintenance
n/a
VARDOCUMENTATIONLITERATURE
DocumentationLiterature
http://www.americanspecialties.com/datasheets/8154.pdf
VARDOCUMENTATIONINSTALLATIONGUIDE
DocumentationInstallationGuide
n/a
VARDOCUMENTATIONCERTIFICATES
DocumentationCertificates
n/a
VARCREATEDON
CreatedOn
5/8/2013 17:00
VARCREATEDBY1
CreatedBy
info@americanspecialties.com
VARCLASSIFICATIONVALUE
ClassificationValue
Pr_40_20_60
VARCLASSIFICATIONNAME
ClassificationName
Uniclass2015
VARASSETTYPE
AssetType
Fixed
VARASSETIDENTIFIER
AssetIdentifier
_8154
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions