??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hammond Manufacturing
Description
HDR6UBK
Bill of material
HDR6UBK
ORDERNO
HDR6UBK
PAINT_COLOR
paint color
Black
RACK_TYPE
rack type
Open Rack
RACK_UNITS
rack units
6
RAIL_TYPE
rail type
Tapped 10-32
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
4 lbs (1.81 kg)
UNSPSC
unspsc
43223308
UPC
upc
62398065976
NAME
name
HDR6UBK
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions