??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Coda Systems
Description
HD-PD14 Series
Bill of material
RADIUS (100g spring)
ORDERNO
RADIUS (100g spring)
CONNECTION_METHOD
connection method
Solder into PCB hole or solder wire onto end
CURRENT_RATING_DC_CONT
current rating dc cont
Quiescent 5 amp Active 2 amp
DURABILITY
durability
100 000 cycles
FULL_TRAVEL
full travel
2.65mm
MINIMUM_CENTRE_SPACING
minimum centre spacing
3mm
MOUNTING_HOLE_SIZE__BODY_
mounting hole size (body)
2mm
SPRING_FORCE_AT_WKG_TRAVEL
spring force at wkg travel
100g
WORKING_TRAVEL
working travel
2.05mm
NAME
name
RADIUS (100g spring)
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions