??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Coda Systems
Description
HD-PD11 Series
Bill of material
RADIUS
ORDERNO
RADIUS
CONNECTION_METHOD
connection method
Solder wire into solder pot or solder wire onto end
CURRENT_RATING_12V_DC_CONT
current rating 12v dc cont
10 Amp connected to tail
FULL_TRAVEL
full travel
2.55mm
MINIMUM_CENTRE_SPACING
minimum centre spacing
6.7mm
MOUNTING_HOLE_SIZE
mounting hole size
4.1mm
SPRING_FORCE_AT_WKG_TRAVEL
spring force at wkg travel
170g +- 20%
WORKING_TRAVEL
working travel
2.05mm
NAME
name
RADIUS
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions