??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Coda Systems
Description
HD-PD10 Series
Bill of material
High current, radius tip style
ORDERNO
High current, radius tip style
CONNECTION_METHOD
connection method
Solder wire onto tail
CURRENT_RATING_DC_CONT
current rating dc cont
8 amps connected to tail
FULL_TRAVEL
full travel
2.15mm
MINIMUM_CENTRE_SPACING
minimum centre spacing
6mm
MOUNTING_HOLE_SIZE
mounting hole size
3.5mm
SPRING_FORCE_AT_WKG_TRAVEL
spring force at wkg travel
300g +- 25%
WORKING_TRAVEL
working travel
1.25mm
NAME
name
High current, radius tip style
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions