??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bifold
Description
HCV08F08F103V
Bill of material
HCV08F08F103V
ORDERNO
HCV08F08F103V
DESCRIPTION
description
Model Code Hydraulic service check valve, Inlet Connection 12 NPT female, Outlet Connection 12 NPT female, Working Pressure 690 bar, Cracking Pressure 3 psi nominal, O-ring Material Viton -20C to +180C. Alternative options are available through our Product Configurator. Please contact us for more information on this product range or to request a quote. We'd be happy to discuss your requirements and provide you with further details.
MAIN_CONNECTION_SIZE
main connection size
12 NPT
MAX_PRESSURE__BAR_
max pressure (bar)
690
NAME
name
HCV08F08F103V
VALVE_TYPE
valve type
FemaleFemale
WEIGHT__KG_
weight (kg)
0.10
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions