??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SODECA
Description
HCT
Bill of material
HCT
ORDERNO
HCT
A
a
660
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
1621
ASSEMBLY_CODE
assembly code
B
b
620
CATEGORY
category
CLASSIFICATION
classification
0
CODE
code
1003070
COST
cost
0
CURRENT
current
2.340
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
560
DESCRIPTION
description
DESCRIPTION__EN_
description (en)
Extremely robust tubular. long-cased axial fans
DESCRIPTION__ES_
description (es)
Ventiladores helicoidales tubulares con carcasa larga. de gran robustez
DESIGN_OPTION
design option
-1
DIAM_HELICE
diam helice
547
DIAM_NUCLEO
diam nucleo
181
E
e
400
E1
e1
0
FAMILY_NAME
family name
FREQUENCY
frequency
50
HOST
host
0
INPUT_DIAMETER
input diameter
560
J
j
12
KEYNOTE
keynote
LEVEL
level
330
MANUFACTURER
manufacturer
SODECA SLU
MASS
mass
37
MASSUNIT
massunit
1
MAXIMUM_FLOW
maximum flow
13996
MINIMUM_FLOW
minimum flow
1450
MODEL
model
N
n
12
NUMBER_OF_PHASES
number of phases
3
OMNICLASS
omniclass
23-33 31 19 11
OMNICLASS_NUMBER
omniclass number
23.33.31.19.11
OMNICLASS_TITLE
omniclass title
OUTPUT_DIAMETER
output diameter
560
PART_TYPE
part type
0
REFERENCE
reference
HCT-56-4T-1.5/AL IE3
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPEED__R_MIN_
speed (r/min)
1455
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_HEIGHT
unit height
660
UNIT_LENGTH
unit length
660
UNIT_WIDTH
unit width
400
URL
url
www.sodeca.com
VOLTAGE
voltage
400.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
HCT
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions