??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Helmer Scientific
Description
HB120_Blood_Bank_Refrigerator
Bill of material
HB120 - Flaked Satin - Blue
IDENT
HB120 - Flaked Satin - Blue
VAR04_CSI
04 csi
04_x0020_CSI
VAR95_CSI
95 csi
95_x0020_CSI
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E1020800
BOX_OR_BAG_CAPACITY
box or bag capacity
364 (450 ml bags)
CATEGORY
category
CERTIFICATION
certification
Meets AABB, ARC, and FDA standards for blood storage. Certified to applicable UL and CSA standards by a NRTL. ISO 13485:2003 certified.
CLEARANCE_ABOVE_UNIT
clearance above unit
8" (203mm)
CLEARANCE_BEHIND_UNIT
clearance behind unit
3" (76mm)
COLOR_AVAILABILITY
color availability
Blue
COMPRESSOR
compressor
.33 HP Air-Cooled, R134A Non-CFC
COST
cost
0
COST_INFO
cost info
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Refrigerator - Blood Bank - Horizon Series
DESIGN_OPTION
design option
-1
ELECTRICAL
electrical
115V 60Hz 7.5FLA 230V 50Hz 4.2FLA 230V 60Hz 4.2FLA
EXTERIOR_DIMENSIONS
exterior dimensions
29.5 x 78.75 x 29.5" (750mm x 2001mm x 750mm)
FAMILY_NAME
family name
FLOOR_AND_WALL_BRACKET_KIT_AVAILABLE
floor and wall bracket kit available
1
GLASS_MATERIAL
glass material
HANDLE
handle
HOST
host
0
INSTALL_TYPE
install type
Upright
INTERIOR_DIMENSIONS
interior dimensions
24.75 x 58.25" x 24.25" (629mm x 1480mm x 616mm)"
KEYNOTE
keynote
MANUFACTURER
manufacturer
Helmer, Inc.
MANUFACTURER_ADDRESS
manufacturer address
14400 Bergen Blvd, Noblesville, IN 46060
MANUFACTURER_EMAIL
manufacturer email
MANUFACTURER_FAX
manufacturer fax
+1.317.773.9082
MANUFACTURER_PHONE
manufacturer phone
+1.317.773.9073
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
+1.800.743.5637
MASSUNIT
massunit
1
MATERIAL
material
Powder Coated Galvannealed Steel
MODEL
model
HB120
MOTOR_MATERIAL
motor material
NUMBER_OF_BASKETS
number of baskets
0
NUMBER_OF_DOORS
number of doors
1
NUMBER_OF_DRAWERS
number of drawers
7
NUMBER_OF_SHELVES
number of shelves
0
OMNICLASS_NUMBER
omniclass number
23.40.40.11.11.11
OMNICLASS_TITLE
omniclass title
Refrigerators
OPERATING_TEMP_RANGE
operating temp range
2° to 10° C
OPTIONAL_CHART_RECORDER_DEDUCTION
optional chart recorder deduction
1
OPTIONAL_REMOTE_ALARMS
optional remote alarms
1
OVERALL_EXTERIOR_DIMENSIONS
overall exterior dimensions
29.5 x 78.75 x 32.5" (750mm x 2001mm x 826mm) (includes door handle, electrical panel, and evaporation tray)
PART_TYPE
part type
0
PRODUCT_PAGE_URL
product page url
http://www.helmerinc.com/products/blood-banktransfusion-service.html
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STAINLESS_STEEL_INTERIOR_AVAILABLE
stainless steel interior available
1
SUBCATEGORY
subcategory
Blood Bank Refrigerators
SWITCH_MATERIAL
switch material
TRAY
tray
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT
unit
URL
url
http://www.helmerinc.com
VOLUME
volume
20.200
WARRANTY
warranty
5 years compressor, 2 years parts, and 1 year labor
WEIGHT
weight
528
WORK_PLANE_BASED
work plane-based
1
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions