??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Moflash Signalling
Description
Hazardous Area Ex Sounders
Bill of material
SD150 GRP Explosion Proof Sounder
ORDERNO
SD150 GRP Explosion Proof Sounder
AC_VOLTAGE_FREQUENCY
ac voltage frequency
5060 Hz
APPLICATION
application
Ex Hazardous Area, Industrial, Marine
CERTIFICATION
certification
ATEX, CQST (Available on request only), IECEx
CURRENT_TYPE
current type
AC, DC
DB
db
110dB
ENCLOSURE_COLOUR
enclosure colour
Black, Blue, Red, Yellow
IP_RATING
ip rating
IP 66
MATERIAL
material
GRP
MAXIMUM_TEMPERATURE
maximum temperature
+70 °C
MINIMUM_TEMPERATURE
minimum temperature
-40 °C
NOMINAL_SUPPLY_VOLTAGE
nominal supply voltage
12-48v, 115230v
NUMBER_OF_TONES
number of tones
60
ZONES
zones
Zone 1, Zone 2, Zone 21, Zone 22
NAME
name
SD150 GRP Explosion Proof Sounder
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions