??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Moflash Signalling
Description
Hazardous Area Ex Manual Call Points
Bill of material
CP125 Stainless Steel Explosion Proof Manual Call Point
ORDERNO
APPLICATION
application
Ex Hazardous Area, Fire, Industrial, Marine
CERTIFICATION
certification
ATEX, CQST (Available on request only), IECEx
ENCLOSURE_COLOUR
enclosure colour
Black, Blue, Red, Yellow
IP_RATING
ip rating
IP 66
MATERIAL
material
MAXIMUM_TEMPERATURE
maximum temperature
+70 °C
MINIMUM_TEMPERATURE
minimum temperature
-40 °C
ZONES
zones
Zone 1, Zone 2, Zone 21, Zone 22
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions