??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Essem Design
Description
HatRacks_ClassicDouble
Bill of material
Classic Double 800 mm
IDENT
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ARTIKEL_NR_
artikel nr.
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
Convergo AB
BARCODE
barcode
n/a
BRAND
brand
Essem Design
CATEGORY
category
Racks
CODEPERFORMANCE
codeperformance
n/a
COLLECTION
collection
Classic
COLOR
color
Chrome, black and/or white
CONSTITUENTS
constituents
Chrome-plated steel pipes and powder coated shelves. Hooks in plastic
CONVERGOREFNR
convergorefnr
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Year
EANNUMBER
eannumber
n/a
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
2 racks
FINISH
finish
Plated and/or powder coated
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
RACK
INSTALLATIONDATE
installationdate
n/a
KEYNOTE
keynote
MAINCOLOR
maincolor
Black, chrome and/or white
MANUFACTERURL
manufacterurl
http://www.essem.se/en
MANUFACTURER
manufacturer
Essem Design
MANUFACTURERNAME
manufacturername
Essem Design
MASSUNIT
massunit
1
MATERIAL
material
Steel
MODEL
model
MODELNUMBER
modelnumber
n/a
MODELREFERENCE
modelreference
n/a
NAME
name
HatRacks_ClassicDouble
NBSDESCRIPTION
nbsdescription
Shelf units
NBSREFERENCE
nbsreference
45-35-80/310
NOMINALDEPTH
nominaldepth
296
NOMINALHEIGHT
nominalheight
291
NOMINALWIDTH
nominalwidth
OMNICLASS_NUMBER
omniclass number
23.40.20.11.21.14
OMNICLASS_TITLE
omniclass title
Hat Racks
PRODUCTINFORMATION
productinformation
n/a
RACKLENGTH
racklength
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
4
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Sculptured
SHARED
shared
0
SHELFMAINMATERIAL
shelfmainmaterial
SHELFSECONDARYMATERIAL
shelfsecondarymaterial
SIZE
size
STYLE
style
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
Pr_40_30_78_79
UNICLASS2015DESCRIPTION
uniclass2015description
Shelf and racking units
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_30_78_79
URL
url
http://www.essem.se/en/products/racks/classic-hat-rack/
VERSION
version
2
VERSIONDATE
versiondate
01/07/2019
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WEIGHT
weight
n/a
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions