??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Essem Design
Description
HatRack_Funk
Bill of material
Funk hat rack - Middle/Middle
IDENT
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
Convergo AB
BARCODE
barcode
n/a
BRAND
brand
Essem Design
CATEGORY
category
Racks
CODEPERFORMANCE
codeperformance
n/a
COLLECTION
collection
Funk
COLOR
color
Silver & wooden
CONSTITUENTS
constituents
n/a
CONVERGOREFNR
convergorefnr
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
The hat rack Funk — is made in stainless steel with a wooden staff in oak. It was designed by Mats Theselius in the 90's, but is now refined and produced for the first time. Standard lenght is 610 mm, but can be made longer with a middle bracket to 1220 mm, 1830 mm etc.
DESIGN_OPTION
design option
-1
DESIGNER
designer
Mats Theselius
DURATIONUNIT
durationunit
Year
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
Polished & laquered
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
RACK
INSTALLATIONDATE
installationdate
n/a
KEYNOTE
keynote
LEFTPROFILE
leftprofile
MAINCOLOR
maincolor
Silver & wooden
MANUFACTURER
manufacturer
Essem Design
MANUFACTURERNAME
manufacturername
Essem Design
MANUFACTURERURL
manufacturerurl
https://www.essem.se/en/
MASSUNIT
massunit
1
MATERIAL
material
Stainless steel & oak
MODEL
model
Funk hat rack
MODELNUMBER
modelnumber
n/a
MODELREFERENCE
modelreference
n/a
NAME
name
HatRack_Funk
NBSDESCRIPTION
nbsdescription
Shelf units
NBSREFERENCE
nbsreference
45-35-80/310
NOMINALDEPTH
nominaldepth
320
NOMINALHEIGHT
nominalheight
160
NOMINALWIDTH
nominalwidth
610
OMNICLASS_NUMBER
omniclass number
23.40.20.11.21.14
OMNICLASS_TITLE
omniclass title
Hat Racks
PRODUCTINFORMATION
productinformation
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
2
RIGHTPROFILE
rightprofile
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Sculptured
SHARED
shared
0
SHELFMAINMATERIAL
shelfmainmaterial
SHELFSECONDARYMATERIAL
shelfsecondarymaterial
SIZE
size
610×320×160 mm
STYLE
style
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
Pr_40_30_78_79
UNICLASS2015DESCRIPTION
uniclass2015description
Shelf and racking units
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_30_78_79
URL
url
https://www.essem.se/en/products/racks/funk/
VERSION
version
1
VERSIONDATE
versiondate
01/07/2019
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions