??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
Hubbell
Description
Hardware Kits
Bill of material
TMH262
ORDERNO
APPLICATION
application
The kits can be ordered for specific applications ensuring the proper type and amount of hardware for each installation.Packaged in separate sealed bags, they are convenient to use, eliminating mismatched quantities.
CERTIFICATION___CSA_APPROVED
certification - csa approved
No
CERTIFICATION___CULUS
certification - culus
No
CERTIFICATION___ETL
certification - etl
No
CERTIFICATION___UL_RECOGNIZED
certification - ul recognized
No
CONNECTOR_TYPE
connector type
Hardware
DIMENSION___BOLT_SIZE_FRACTION
dimension - bolt size fraction
DIMENSION___THREAD_SIZE
dimension - thread size
DIMENSION___THREADS_PER_INCH
dimension - threads per inch
EU_ROHS_INDICATOR
eu rohs indicator
Yes
INSTALLATION_TORQUE_RECOMMENDED_IN_LB
installation torque recommended in-lb
MATERIAL
material
Bronze, Silicon (DURIUM is a trademark)
MINIMUM_PACK_QUANTITY
minimum pack quantity
1
STANDARDS___ROHS_COMPLIANCE_STATUS
standards - rohs compliance status
CM
SUB_BRAND
sub brand
DURIUM
TRADE_NAME
trade name
DURIUM™
TYPE
type
Silicon Bronze Hardware Kits
UL_LISTED
ul listed
No
UPC
upc
UPC_12_DIGIT
upc 12 digit
NAME
name
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions