??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Delta Balustrades
Description
Handrail Start Turn Down
Bill of material
handrail_start_turn_down_50mm
VARIANTNAME
50mm
VARPOST
Post
0
VARTOPCUTANGLE
Top Cut Angle
33.62
VARSTARTHANDRAILPROJECTION
Start Handrail Projection
425 mm
VARSLOPEANGLE
Slope Angle
0
VARDIAMETER
Diameter
50 mm
VARBOTTOMCUTANGLE
Bottom Cut Angle
32.47
VARBALUSTERHEIGHT
Baluster Height
800 mm
VARURL
URL
www.deltabalustrades.com
VARMODEL
Model
Delta 50 Series Handrail
VARMANUFACTURER
Manufacturer
Delta Balustrades
VARKEYNOTE
Keynote
L30
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions