??
Crawled Part

이 카탈로그는 자동으로 크롤링됩니다. 선택한 부품은 STEP포맷에서만 사용할 수 있습니다. 만일 사용 가능한 모든 형식을 원하시면 제조업체에 연락해 드리겠습니다.

내 데이터가 카탈로그 잠재 고객에게 전송 될 수 있음에 동의합니다.
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
American Dryer
Description
HandDryer_WorldDryer_Airforce_Recess-Mount
Bill of material
HandDryer_WorldDryer_Airforce_Recess-Mount
ORDERNO
HandDryer_WorldDryer_Airforce_Recess-Mount
ACTUATION
actuation
Automatic
ADA_COMPLIANT
ada compliant
1
AIR_OUTPUT
air output
53 cubic feet per minute of air volume (10,500 LFM)
AIR_TEMPERATURE
air temperature
40°F
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
C1030210
CATEGORY
category
COST
cost
0
COVER_MATERIAL
cover material
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Hand Dryer as Specified in 10 28 00
DESIGN_OPTION
design option
-1
EXPECTED_LIFESPAN__YEARS_
expected lifespan (years)
0
FAMILY_NAME
family name
FREQUENCY
frequency
60
HARDWARE_FINISH
hardware finish
HEATING_ELEMENT
heating element
Automatic active infrared sensor controlled by a circuit board with 1 second run-on time and 30 second vandal shut-off.
HOST
host
1
INSRTLOC
insrtloc
0.271
INSTALLATION_PHASE
installation phase
Interior Fittings
INSTALLATION_FABRICATION
installation-fabrication
http://www.worlddryer.com/all-hand-dryers
KEYNOTE
keynote
10 28 00
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MAINTENANCE_SCHEDULE__MONTHS_
maintenance schedule (months)
0
MANUFACTURER
manufacturer
World Dryer Corp.
MANUFACTURER_ADDRESS
manufacturer address
5700 McDermott Dr., Berkeley, IL 60163-1102
MANUFACTURER_FAX
manufacturer fax
708-449-6958
MANUFACTURER_PHONE
manufacturer phone
708-449-6950
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
800-323-0701
MANUFACTURER_WEBSITE
manufacturer website
http://www.worlddryer.com/
MASSUNIT
massunit
1
MEP_AMPERAGE
mep amperage
12.500
MEP_APPARENT_POWER
mep apparent power
1500
MODEL
model
As Specified in 10 28 00
MOTOR
motor
Motor shall be universal brush type operating at 34000 RPM and shall be thermally protected.
MOUNTING_HEIGHT
mounting height
3.083
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPENING_HEIGHT
opening height
2.010
OPENING_OFFSET
opening offset
0.833
OPENING_WIDTH
opening width
1.260
PART_TYPE
part type
0
RECESS
recess
0.260
RECESS_KIT
recess kit
REQD_WIRE_GAUGE
reqd wire gauge
14
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SALES_INFORMATION
sales information
http://www.worlddryer.com/find-a-distributor
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_DEPTH
unit depth
0
UNIT_HEIGHT
unit height
0
UNIT_WIDTH
unit width
0
URL
url
http://www.worlddryer.com/
VERSION
version
2009
VOLTAGE_MEP
voltage_mep
120.000
WARRANTY_DURATION__YEARS_
warranty duration (years)
5
NAME
name
HandDryer_WorldDryer_Airforce_Recess-Mount
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업