??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
American Dryer
Description
Hand_Dryer-World_Dryer-VERDEdri
Bill of material
Hand_Dryer-World_Dryer-VERDEdri
ORDERNO
Hand_Dryer-World_Dryer-VERDEdri
ACTIVATION
activation
Automatic IR Optical Sensor
ADA_COMPLIANT
ada compliant
1
AIR_FILTRATION
air filtration
HEPA
AIR_TEMPERATURE
air temperature
130F (57C) @ 70F (21C) room temp
AIR_VELOCITY
air velocity
225 MPH / 19,800 LFM
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
950
ASSEMBLY_CODE
assembly code
CATEGORY
category
CERTIFICATIONS
certifications
cETLus, CE
CHILDRENS_WASHROOM_AGES_10_TO_13
childrens washroom ages 10 to 13
0
CHILDRENS_WASHROOM_AGES_13_TO_17
childrens washroom ages 13 to 17
0
CHILDRENS_WASHROOM_AGES_4_TO_7
childrens washroom ages 4 to 7
0
CHILDRENS_WASHROOM_AGES_7_TO_10
childrens washroom ages 7 to 10
0
CLASSIFICATION
classification
0
CLEARANCE_ON
clearance on
1
COST
cost
0
COVER_FINISH
cover finish
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
3.900
DESCRIPTION
description
Hand Dryer
DESIGN_OPTION
design option
-1
ELECTRICAL_CURRENT
electrical current
8.300
FAMILY_NAME
family name
FREQUENCY
frequency
50
HANDICAP_MOUNTING_HEIGHT
handicap mounting height
0
HEIGHT
height
13.300
HOST
host
1
INGRESS_PROTECTION
ingress protection
IP24
KEYNOTE
keynote
MANUFACTURER
manufacturer
Worl Dryer
MASSUNIT
massunit
1
MATERIAL
material
MENS_WASHROOM
mens washroom
1
MODEL
model
VERDEdri
MOTOR_POWER
motor power
5/8 HP
MOTOR_SPEED__RPM_
motor speed (rpm)
31000
MOUNTING
mounting
Surface Mounted
MOUNTING_HEIGHT
mounting height
3.833
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.40.20.21.14
OMNICLASS_TITLE
omniclass title
Hand and Hair Dryers
PART_TYPE
part type
0
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.worlddryer.com/sites/default/files/92_MT0069_VERDEdri_specsheet.pdf
PRODUCT_NAME
product name
VERDEdri
PRODUCT_PAGE_URL
product page url
http://worlddryer.com/products/hand-dryers/verdedri/
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPEED_CONTROL
speed control
Hi/Low Hi/Low
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://worlddryer.com/
VERSION
version
2015
VOLTAGE
voltage
120.000
WATTAGE
wattage
950
WIDTH
width
11.600
WIRE_GUAGE
wire guage
14
WOMENS_WASHROOM
womens washroom
0
NAME
name
Hand_Dryer-World_Dryer-VERDEdri
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions