??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
American Dryer
Description
Hand_Dryer-Automatic-American_Dryers-GX_Series
Bill of material
Hand_Dryer-Automatic-American_Dryers-GX_Series
ORDERNO
Hand_Dryer-Automatic-American_Dryers-GX_Series
AMPERAGE
amperage
12
ASSEMBLY_CODE
assembly code
BRAND_URL
brand url
http://worlddryer.com/
CASE_MATERIAL
case material
CATEGORY
category
COBIE_TYPE_CATEGORY
cobie type category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_OF_PUBLISHING
date of publishing
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Extreme Air®, high speed hand dryer series.
DESIGN_COUNTRY
design country
United States
DESIGN_OPTION
design option
-1
EAN_CODE
ean code
EDITION_NUMBER
edition number
1
FAMILY_NAME
family name
HOST
host
5
IFC_CLASSIFICATION
ifc classification
INSTALLATION_INSTRUCTIONS
installation instructions
https://www.americandryer.com/wp-content/uploads/2016/12/GX-Manual.pdf
KEYNOTE
keynote
MANUFACTURER
manufacturer
American Dryer
MANUFACTURER_ADDRESS
manufacturer address
33067 Industrial Road, Livonia, MI 48150
MANUFACTURER_COUNTRY
manufacturer country
United States
MANUFACTURER_FAX
manufacturer fax
734.421.5580
MANUFACTURER_NAME
manufacturer name
World Dryer
MANUFACTURER_PHONE
manufacturer phone
800.485.7003
MASSUNIT
massunit
1
MASTERFORMAT_2014_CODE
masterformat 2014 code
MASTERFORMAT_2014_DESCRIPTION
masterformat 2014 description
MATERIAL_MAIN
material main
Steel
MATERIAL_SECONDARY
material secondary
MODEL
model
NBS_REFERENCE_CODE
nbs reference code
NBS_REFERENCE_DESCRIPTION
nbs reference description
NOMINAL_HEIGHT
nominal height
0
NOMINAL_WIDTH
nominal width
0
NUMBER_OF_POLES
number of poles
1
OMNICLASS_CODE
omniclass code
23-31 25 15
OMNICLASS_DESCRIPTION
omniclass description
Hand Dryers
OMNICLASS_NUMBER
omniclass number
23.40.20.21.14
OMNICLASS_TITLE
omniclass title
Hand and Hair Dryers
PART_TYPE
part type
0
POWER_FACTOR
power factor
1
PRODUCT_CERTIFICATION
product certification
https://www.americandryer.com/hand-dryers/global-gx/
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://americandryer.com/wp-content/uploads/2011/08/Spec-Sheet-GX-20111.pdf
PRODUCT_FAMILY
product family
Hand and Hair Dryers
PRODUCT_GROUP
product group
GLOBAL® GX Series
PRODUCT_GUID
product guid
4f5d7490-97b4-44bc-9a54-904e123d1121
PRODUCT_PAGE_URL
product page url
http://americandryer.com/global-gxseries-specifications/
PRODUCT_SKU
product sku
hand-dryer-world-dryer-gx-series
PRODUCT_URL
product url
http://www.americandryer.com/hand-dryers/global-gx/
RECESSED_OFFSET
recessed offset
0
REGION_AFRICA
region africa
None
REGION_ANTARCTICA
region antarctica
None
REGION_ASIA
region asia
None
REGION_EUROPE
region europe
None
REGION_MIDDLE_EAST
region middle east
None
REGION_NORTH_AMERICA
region north america
US
REGION_OCEANIA
region oceania
None
REGION_SOUTH_AMERICA
region south america
None
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TECHNICAL_DESCRIPTION
technical description
https://www.americandryer.com/wp-content/uploads/2016/11/2016-GX-Spec-Sheet.pdf
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS_1_4_CODE
uniclass 1.4 code
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
UNICLASS_2_0_CODE
uniclass 2.0 code
PR-02-03
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
Air Dryers
UNICLASS_2015_CODE
uniclass 2015 code
Pr_40_20_76
UNICLASS_2015_NAME
uniclass 2015 name
Sanitary accessories
UNIFORMAT_II_CODE
uniformat ii code
UNIFORMAT_II_DESCRIPTION
uniformat ii description
UNSPSC_CODE
unspsc code
URL
url
http://www.americandryer.com
VERSION
version
2015
VOID_OFFSET
void offset
0.125
VOLTAGE
voltage
120.000
VOLTAGE_RANGE
voltage range
110 V to 120 V
WATTS
watts
1500
WEIGHT_NET__KG_
weight net (kg)
0
WITH_RECESSED_MOUNT
with recessed mount
0
YOUTUBE_CLIP
youtube clip
NAME
name
Hand_Dryer-Automatic-American_Dryers-GX_Series
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions