??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ventilux
Description
Halo
Bill of material
Halo
ORDERNO
Halo
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
E1020320
BAG
bag
BASE_COLOUR
base colour
Brushed aluminum White (9016)
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CEILING_TH
ceiling th
15.000
CLASSIFICATION_FACILITY_DESCRIPTION
classification.facility.description
CLASSIFICATION_FACILITY_NUMBER
classification.facility.number
CLASSIFICATION_SPACE_DESCRIPTION
classification.space.description
CLASSIFICATION_SPACE_NUMBER
classification.space.number
CLASSIFICATION_UNICLASS_PR_DESCRIPTION
classification.uniclass.pr.description
Self-contained emergency luminaires
CLASSIFICATION_UNICLASS_PR_NUMBER
classification.uniclass.pr.number
Pr_70_70_48_77
CLASSIFICATION_UNICLASS_SS_DESCRIPTION
classification.uniclass.ss.description
CLASSIFICATION_UNICLASS_SS_NUMBER
classification.uniclass.ss.number
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Recessed luminaire for self contained non-maintained luminaire with 3 watt LED
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
FREQUENCY
frequency
60
HOST
host
3
HOUSING_MATERIAL
housing material
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
3x1 watt WHITE CREE LED - 50000 hr
LAMP_HEAD_DIMENSIONS
lamp head dimensions
45mm dia * 3mm
LAMP_MATERIAL
lamp material
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHTSOURCEDISTANCE
lightsourcedistance
0
LUMENS_OUTPUT
lumens output
300
MANUFACTURER
manufacturer
Ventilux
MASSUNIT
massunit
1
MODE_OF_OPERATION
mode of operation
Non-maintained
MODEL
model
Halo 3 Watt
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
HALO 3W LIA APPROVED.ies
POWER__WATTAGE_
power (wattage)
3
PRODUCT_PAGE_URL
product page url
http://www.ventilux.com/halo-led-luminaire/
REMOTE_PACK_DIMENSIONS
remote pack dimensions
38mm dia * 500mm
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
Halo 3 Watt
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.ventilux.com/category/products/escape-route-lighting/
VERSION
version
2014
VOLTAGE
voltage
230.000
WATTAGE_COMMENTS
wattage comments
NAME
name
Halo
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions