??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ventilux
Description
HALO IP65
Bill of material
HALO IP65
ORDERNO
HALO IP65
ANGLE
angle
90
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D5090200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CEILING_MOUNTED
ceiling mounted
1
CLASSIFICATION_UNICLASS_PR_DESCRIPTION
classification.uniclass.pr.description
Self-Contained Emergency Luminaires
CLASSIFICATION_UNICLASS_PR_NUMBER
classification.uniclass.pr.number
Pr_70_70_48_77
CLASSIFICATION_UNICLASS_SS_DESCRIPTION
classification.uniclass.ss.description
CLASSIFICATION_UNICLASS_SS_NUMBER
classification.uniclass.ss.number
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
CONNECTOR_DESCRIPTION
connector description
Power In
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
92
DESCRIPTION
description
Self-contained – High performance & Energy Efficient Exit sign LED self contained emergency luminaire with maximum 1W LED, minimum 3 year warranty, 50,000hrs lamp life , as per Ventilux Vasari LED
DESIGN_OPTION
design option
-1
DOUBLE_SIDED
double sided
0
EXITSIGN_DIRECTION
exitsign.direction
Left
FAMILY_NAME
family name
FREQUENCY
frequency
60
H1
h1
222.500
HEIGHT
height
60.000
HOST
host
5
HOUSING
housing
KEYNOTE
keynote
LAMP
lamp
10 high output white LEDs
LAYOUT
layout
1
LEGEND_PANEL
legend panel
LEGENDPANEL_H
legendpanel_h
200
LEGENDPANEL_TH
legendpanel_th
10
LEGENDPANEL_W
legendpanel_w
392.000
LENGTH
length
402.000
LIGHT_SOURCE
light source
0
LIGHTSOURCEELEVATION
lightsourceelevation
50.000
MANUFACTURER
manufacturer
Ventilux
MASSUNIT
massunit
1
MODE_OF_OPERATION
mode of operation
Non-maintained
MODEL
model
Vasari
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCT_PAGE_URL
product page url
http://www.ventilux.com/vasari-led-emergency-exit-sign/
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SINGLE_SIDED
single sided
1
TYPE_COMMENTS
type comments
Vasari
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.ventilux.co.uk/products-category/emergency-lighting/
VERSION
version
2014
VOLTAGE
voltage
230.000
WALL_MOUNTED
wall mounted
0
WATTAGE_COMMENTS
wattage comments
NAME
name
HALO IP65
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions