??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HAEMA
Description
Haema Systembox
Bill of material
시스템박스_콘크리트
VARIANTNAME
시스템박스_콘크리트
VARVA
부하용량VA
300
VARDEFAULTELEVATION
Default Elevation
0 mm
VAR
정격전압
220
VAR1
안지름
0 mm
VAR2
설치높이
0 mm
VAR3
바깥지름
0 mm
VAR4
두께
0 mm
VARW
W
130 mm
VARH
H
200 mm
VARD
D
0 mm
VAR5
라이브러리 제작
BIMer
VAR6
라이브러리 전화번호
02-2678-1906
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions