??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HAEMA
Description
Haema Safety-Lever 1-Type
Bill of material
GB26060(600x600)
VARIANTNAME
VARDEFAULTELEVATION
Default Elevation
600 mm
VAR
곡선반지름
40 mm
VARH
H
81.5 mm
VARB
B
mm
VARA
A
mm
VAR1
제조업체 전화번호
02-471-6500
VARURL
제조업체 URL
http://www.bystep.com/
VARMANUFACTURER
Manufacturer
해마산업
VAR2
인증 및 특허
http://www.bystep.com/kor/patent/patent01.asp
VAR3
온라인 상담
http://www.bystep.com/kor/order/form_inquiry.asp
VARMODEL
Model
VAR4
라이브러리 제작
BIMer
VAR5
라이브러리 전화번호
02-2678-1906
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions