??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HAEMA
Description
Haema Hard-Foaming-Wall-Cover
Bill of material
연밤색 100mm x 5t
VARIANTNAME
VAR
높이
0 mm
VARLENGTH
Length
1000 mm
VAR1
두께
5 mm
VAR2
길이조정
1000 mm
VAR3
걸레받이높이
mm
VAR4
각도
0
VAR5
제조업체 전화번호
02-471-6500
VARURL
제조업체 URL
http://www.bystep.com/
VARMANUFACTURER
Manufacturer
해마산업
VAR6
온라인 상담
http://www.bystep.com/kor/order/form_inquiry.asp
VARMODEL
Model
경질 걸레받이
VAR7
라이브러리 제작
BIMer
VAR8
라이브러리 전화번호
02-2678-1906
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions