??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HAEMA
Description
Haema Diaper-Exchange-Bed
Bill of material
HBS-510 가로형
VARIANTNAME
VARDEFAULTELEVATION
Default Elevation
800 mm
VAR
세로형
VAR1
가로형
VAR2
연결대 폭 조정
76.6666666666667 mm
VAR3
덮개 폭
460 mm
VAR4
덮개 길이
mm
VAR5
곡선반지름내부
80 mm
VAR6
곡선반지름
100 mm
VAR7
각도
0
VARW
W
mm
VARH
H
130 mm
VARD
D
mm
VAR8
제조업체 전화번호
02-471-6500
VARURL
제조업체 URL
http://www.bystep.com/
VARMANUFACTURER
Manufacturer
해마산업
VAR9
온라인 상담
http://www.bystep.com/kor/order/form_inquiry.asp
VARMODEL
Model
VAR10
라이브러리 제작
BIMer
VAR11
라이브러리 전화번호
02-2678-1906
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions