??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Ha-VIS eCon 2050BT-A
Bill of material
HARTING 24020050000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
24020050000
DESCSHORT
Short Description
Industrial Ethernet Switches, Unmanaged, Fast Ethernet, Nominal voltage: 24 V DC, 48 V DC, Total number of ports: 5
DESCLONG
Long Description
Industrial Ethernet Switches, Unmanaged, Fast Ethernet, Nominal voltage: 24 V DC, 48 V DC, Total number of ports: 5, Operating temperature: -40 ... +70 °C
MANUTYPEDESC
Manufacturer Type Description
Ha-VIS eCon 2050BT-A
SUPPLIERALTNO
Alternative product number
24 02 005 0000
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
245
AAF525
max. ambient temperature during operating phase
70 °C
AAF526
min. ambient temperature during operating phase
-40 °C
AAF535
supply voltage (at DC)
24 V
AAF545
type of fixing (35 mm DIN rail mounting) available
Yes
AAF551
type of fixing (19-inch installation) available
No
AAL519
fast ethernet present
Yes
AAL673
gigabit ethernet present
No
AAL791
layer 2 present
Yes
AAL792
layer 3 present
No
AAL793
layer 4 present
Yes
AAO742
Brand
Ha-VIS eCon 2000
AAP553
Number of network connections
5
AAP783
Total number of available connections
5
AAR529
net weight to record marketed quantities (WEEE)
0.203 kg
AAU731
Manufacturer product family
Ha-VIS eCon 2000
BAE617
Mass
203 g
BAE846
Type
Industrial Ethernet Switches
BAF062
Data connection protocol
Fast Ethernet
BAF504
Communication, type
Fast Ethernet
BAG975
degree of protection
IP30, mated condition
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions