??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
9to5 Seating
Description
Guest Side Chairs
Bill of material
Shuttle - 1210
ORDERNO
VAR04_CSI
04 csi
VAR95_CSI
95 csi
ALWAYS_VERTICAL
always vertical
1
ARM_OPTIONS
arm options
ASSEMBLY_CODE
assembly code
E2020200
BACK_REST
back rest
BROCHURE_URL
brochure url
CATEGORY
category
COST
cost
0
CUSION
cusion
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME_FINISH
frame finish
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
9 to 5 Seating
MANUFACTURER_ADDRESS
manufacturer address
3211 Jack Northrop Ave,Hawthorne,CA 90250
MANUFACTURER_EMAIL
manufacturer email
mailto:sales@9to5seating.com
MANUFACTURER_FAX
manufacturer fax
866.925.SEAT (7328)
MANUFACTURER_PHONE
manufacturer phone
888.925.SEAT (7328)
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
OTHER_OPTIONS
other options
OVERALL_DEPTH
overall depth
OVERALL_HEIGHT
overall height
33
OVERALL_WIDTH
overall width
PRODUCT_LINE
product line
Seating
PRODUCT_NAME
product name
PRODUCT_PAGE_URL
product page url
PRODUCT_TYPE
product type
ROOM_CALCULATION_POINT
room calculation point
0
SEAT
seat
SHARED
shared
0
SOFT_TOUCH_POLYURETHANE_ARM
soft touch polyurethane arm
SUBCATEGORY
subcategory
Chair
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.9to5seating.com/
VERSION
version
2012
WORK_PLANE_BASED
work plane-based
0
NAME
name
APPLICATION_SPACE
application space
ARM
arm
ARMLESS
armless
BACKREST_MESH
backrest mesh
FRAME_SUPPORT
frame support
LEFT_FOLDING_TABLET_ARM
left folding tablet arm
MANUFACTURER_PHONE_TOLL_FREE
manufacturer phone toll free
RIGHT_FOLDING_TABLET_ARM
right folding tablet arm
SEAT_HEIGHT
seat height
SUPPORT
support
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions