??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Dietz-motoren
Description
GT140-T-1322
Bill of material
GT140-T-1322
ORDERNO
GT140-T-1322
COM_CCK_TEILENUMMER_DRUCKSTUTZEN
com_cck_teilenummer_druckstutzen
223487
COM_CCK_TEILENUMMER_FU_
com_cck_teilenummer_fuß
222128
COM_CCK_TEILENUMMER_SAUGSTUTZEN
com_cck_teilenummer_saugstutzen
223489
COM_CCK_TEILENUMMER_SCHUTZGITTER
com_cck_teilenummer_schutzgitter
221986
ENGINE_NOMINAL_RATING
engine nominal rating
5,70 kW
FREE_OUTLET
free outlet
57 m³min
FULLY_THROTTLED_MAX
fully throttled max
4600 Pa
HOUSING_MATERIAL
housing material
Aluminium
IE3_ID
ie3 id
259934
MATERIAL_OF_IMPELLER
material of impeller
Stahl
MAX__TEMPERATURE_OF_MEDIUM
max. temperature of medium
80 °C
WEIGHT_APPROX_
weight approx.
56 kg
NAME
name
GT140-T-1322
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions