??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
AutomationDirect
Description
Grooved Rotary Shafts
Bill of material
GSS08-12
ORDERNO
BRAND
brand
SureMotion
DIAMETER
diameter
GROOVE_SPACING
groove spacing
HARDNESS
hardness
RB-83
ITEM
item
Precision ground shaft
LENGTH
length
MATERIAL
material
303 stainless steel
NUMBER_OF_GROOVES
number of grooves
SHAFT_TYPE
shaft type
Retaining ring grooved
SURFACE_FINISH
surface finish
10RMS
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions