??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
TURF Design
Description
Groove
Bill of material
HFYVO828G
ORDERNO
ACOUSTICS___NRC
acoustics - nrc
NRC = 0.4
AREA_NAME
area name
Area XX
AREA_TAKEOFF
area takeoff
40.000
CONNECTION_TYPE
connection type
Construction Adhesive (by Others)
COPYRIGHT
copyright
Copyright Ⓒ 2023 Turf
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
0.333
DEPTH
depth
0.059
DESIGN_OPTION
design option
-1
FIRE_RATING
fire rating
ASTM E-84 - Class A
HEIGHT
height
10.000
HOST
host
5
INSTRUCTION_SHEET_LINK
instruction sheet link
https://turf.design/videos
MANUFACTURER
manufacturer
Turf Design
MANUFACTURER_ADDRESS
manufacturer address
2737 W Diversey Ave, Chicago, IL 60647
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
844.TURF.OMG
MASSUNIT
massunit
1
PANEL_A
panel a
PANEL_B
panel b
PANEL_TYPE
panel type
PART_TYPE
part type
0
PRODUCT_FAMILY
product family
Wall Scape
PRODUCT_NAME
product name
Wall Scape: Groove
RECYCLED_CONTENT_PERCENTAGE
recycled content percentage
Up to 60%
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
https://turf.design/
VERSION
version
v1.0
WIDTH
width
4.000
NAME
name
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions