??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Abox
Description
Grid Lockers - 2 Door Complimentary - 2018
Bill of material
2 Door complimentary storage 800mm(w) x 490mm(d) x 1256mm(h)
ORDERNO
ALWAYS_VERTICAL
always vertical
1
CARCASE_HEIGHT
carcase height
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
490
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DOOR_HEIGHT
door height
DOOR_LOCKING_KNOB
door locking knob
525
DOOR_WIDTH
door width
900
HEIGHT
height
HOST
host
0
LOCK_KNOB_DISTANCE
lock knob distance
MANUFACTURER
manufacturer
Abox
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PANEL_DEPTH
panel depth
472
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
URL
url
www.abox.co.uk
VERSION
version
2018
WIDTH
width
800
WORK_PLANE_BASED
work plane-based
0
X_DEPTH
x depth
472
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions