??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Armstrong World
Description
GRAINGER_UK_CAD
Bill of material
GR3
IDENT
VAR04_CSI
04 csi
12 51 00
VAR95_CSI
95 csi
12510
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
BASE
base
BASE_OR_FRAME
base or frame
BASE_TYPE
base type
BROCHURE_URL
brochure url
CAD_BLOCKS_URL
cad blocks url
CATEGORY
category
COLOR_AVAILABILITY
color availability
COST
cost
0
CUSHION
cushion
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FABRIC_SPEC_SHEETS
fabric spec sheets
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
LEED_STATS_URL
leed stats url
MANUFACTURER
manufacturer
Allermuir
MANUFACTURER_ADDRESS
manufacturer address
1630 Holland Road, Maumee, Ohio 43537
MANUFACTURER_EMAIL
manufacturer email
MANUFACTURER_FAX
manufacturer fax
(419) 887 5805
MANUFACTURER_PHONE
manufacturer phone
(419) 887 5806
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
(888) 887 5806
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
OPTIONAL_FEATURE_NOTES
optional feature notes
OVERALL_DEPTH
overall depth
OVERALL_HEIGHT
overall height
OVERALL_WIDTH
overall width
PLUGIN_DATA_URL
plugin data url
PRICING_URL
pricing url
PRODUCT_LINE
product line
Grainger
PRODUCT_PAGE_URL
product page url
http://www.allermuir.net/Products.aspx?RangeId=508
ROOM_CALCULATION_POINT
room calculation point
0
SEAT
seat
SHARED
shared
0
SPECIFICATIONS_URL
specifications url
STACKS
stacks
0
SUBCATEGORY
subcategory
Soft Seating
SWAGED_TUBULAR_STEEL_LEGS
swaged tubular steel legs
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WEIGHT
weight
0
WHITE_PLASTIC_BACK_MEMBRANE
white plastic back membrane
0
WORK_PLANE_BASED
work plane-based
1
INNER_SEAT
inner seat
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions