??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Dietz-motoren
Description
GR071-E-712
Bill of material
GR071-E-712
ORDERNO
GR071-E-712
COM_CCK_TEILENUMMER_DRUCKSTUTZEN
com_cck_teilenummer_druckstutzen
223475
COM_CCK_TEILENUMMER_FU_
com_cck_teilenummer_fuß
222112
COM_CCK_TEILENUMMER_SAUGSTUTZEN
com_cck_teilenummer_saugstutzen
223477
COM_CCK_TEILENUMMER_SCHUTZGITTER
com_cck_teilenummer_schutzgitter
221929
ENGINE_NOMINAL_RATING
engine nominal rating
0.100 kW
FREE_OUTLET
free outlet
6 m³min
FULLY_THROTTLED_MAX
fully throttled max
1100 Pa
HOUSING_MATERIAL
housing material
Aluminium
IE3_ID
ie3 id
259926
MATERIAL_OF_IMPELLER
material of impeller
Aluminium
MAX__TEMPERATURE_OF_MEDIUM
max. temperature of medium
80 °C
WEIGHT_APPROX_
weight approx.
12 kg
NAME
name
GR071-E-712
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions