??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 5
HELP_VARIABLE
Company
Asmith
Description
GP-A3 series (Plastic Wheel) - Load Capacity 100kgf Light Duty Casters (~100 kgf)
Bill of material
GP-A3-2
ORDERNO
CASTER_MATERIAL
caster material
Steel
DIMENSIONS
dimensions
Zinc plated
FINISH
finish
Plastic
H
h
32
HOUSING
housing
4
ITEM_NO_
item no.
GP-A3-1
KIND
kind
Swivel
L
l
73
LOAD_CAPACITY_KGF_
load capacity(kgf)
70
P1
p1
100
P2
p2
630
RADIUS_OF_GYRATION
radius of gyration
96
T
t
75
TYPE
type
-
W1
w1
3
WEIGHT_G_
weight(g)
106
WHEEL
wheel
44
WHEEL_DIA__D__INCH_
wheel dia (d)(inch)
GP-A3-2
WHEEL_WIDTH
wheel width
Brake
NAME
name
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions