??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Astro Lighting Limited
Description
Goya 590
Bill of material
Goya 590
ORDERNO
Goya 590
APPARENT_LOAD
apparent load
8.220
ARM_LENGTH
arm length
150
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CASING_MATERIAL
casing material
CATEGORY
category
CLASS
class
1
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1700
DESCRIPTION
description
Picture Light
DESIGN_OPTION
design option
-1
DIMMABLE
dimmable
No
ENERGY_EFFICIENCY_RATING
energy efficiency rating
- A
FAMILY_NAME
family name
HEIGHT
height
52.000
HOST
host
5
IES_FILE
ies file
IP_RATING
ip rating
IP20
KEYNOTE
keynote
LAMP
lamp
T5
LAMP_HEAD_INNER_RADIUS
lamp head inner radius
15.250
LAMP_HEAD_RADIUS
lamp head radius
16.250
LAMP_HEAD_REFERENCE_LINE_LENGTH
lamp head reference line length
24.300
LAMP_INCLUDED
lamp included
Yes
LENGTH
length
208.250
LIGHT_SOURCE
light source
0
LIGHT_SOURCE_FROM_WALL
light source from wall
350
LUMINAIRE_LAMP_EFFICIENCY_RATING
luminaire lamp efficiency rating
A* -A
MANUFACTURER
manufacturer
Astro Lighting Ltd, CM20 2DP
MANUFACTURER_CONTACT
manufacturer contact
01279 427001
MASSUNIT
massunit
1
MODEL
model
0534 Goya 365 Antique Brass
MOUNTABLE_ON_NORMALLY_FLAMMABLE_SURFACES
mountable on normally flammable surfaces
Yes
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION
product documentation
http://www.astrolighting.co.uk/products/0700_Goya-365
ROOM_CALCULATION_POINT
room calculation point
0
ROTATION_POINT_A_ANGLE
rotation point a angle
180
ROTATION_POINT_A_LENGTH
rotation point a length
15.000
ROTATION_POINT_B_ANGLE
rotation point b angle
90
ROTATION_POINT_B_LENGTH
rotation point b length
40.000
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SET_ARM_ANGLE
set arm angle
180
SET_LAMP_HEAD_ANGLE
set lamp head angle
90
SHARED
shared
0
SUITABLE_FOR_BATHROOM_ZONE
suitable for bathroom zone
Zone 3
TYPE_COMMENTS
type comments
Not suitable for frequent switching. Includes integral electronic ballast.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.astrolighting.co.uk
VOID_LENGTH
void length
305
VOID_PLACEMENT
void placement
17.500
VOID_RADIUS
void radius
12.500
VOLTAGE
voltage
230.000
WATTAGE_COMMENTS
wattage comments
8w
WEIGHT
weight
1kg
WIDTH
width
362
NAME
name
Goya 590
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions