??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Acuity Brands
Description
gotham_architectural_lighting_models
Bill of material
Refer To Type Catalog
IDENT
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
BRAND
brand
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
CATALOG_NUMBER
catalog number
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
1
COLOR_FILTER
color filter
16777215
CONNECTOR_OFFSET
connector offset
0.500
COPYRIGHT
copyright
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIFFUSER_MATERIAL
diffuser material
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMERGENCY_FIXTURE
emergency fixture
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
HOST
host
5
HOST_THICKNESS
host thickness
1.000
IES_FILE_URL
ies file url
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LIGHT_BOX_MATERIALS
light box materials
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LUMENS_PER_LAMP
lumens per lamp
0
MANUFACTURER
manufacturer
Acuity Brands Lighting
MASSUNIT
massunit
1
MODEL
model
NUMBER_OF_LAMPS
number of lamps
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
generic
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPECIFICATION_SHEET_URL
specification sheet url
SUSPENSION_LENGTH
suspension length
TILT_ANGLE
tilt angle
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VOLTAGE
voltage
WATTAGE_COMMENTS
wattage comments
APERTURE
aperture
EMIT_FROM_APERTURE_DIAMETER
emit from aperture diameter
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
SYMBOL_RADIUS
symbol radius
APERTURE_RADIUS
aperture radius
VOLTAGE_120
voltage 120
VOLTAGE_220
voltage 220
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
HOUSING_MATERIALS
housing materials
LUMINAIRE_DEPTH
luminaire depth
LUMINAIRE_LENGTH
luminaire length
LUMINAIRE_WIDTH
luminaire width
DETAIL_MATERIAL
detail material
REFLECTOR_MATERIAL
reflector material
APERATURE
aperature
CENTER_MOUNT
center mount
COMMENTS
comments
EMIT_FROM_LINE_LENGTH
emit from line length
OUTPUT_LUMENS
output lumens
TOTAL_WATTAGE
total wattage
HOUSING_MATERIAL
housing material
APERTURE_DIAMETER
aperture diameter
LIGHT_SOURCE_SYMBOL_LENGTH
light source symbol length
SPOT_BEAM_ANGLE
spot beam angle
SPOT_FIELD_ANGLE
spot field angle
ALWAYS_VERTICAL
always vertical
COPYWRIGHT
copywright
EMIT_SHAVE_VISIBLE_IN_RENDERING
emit shave visible in rendering
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions