??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Advanced Navigation
Description
GNSS Compass
Bill of material
GNSS Compass
ORDERNO
GNSS Compass
ACCELERATION_LIMIT
acceleration limit
11 g
DIMENSIONS
dimensions
672x190x73.9 mm
ENVIRONMENTAL_PROTECTION
environmental protection
IP67MIL-STD-810G
HEADING_ACCURACY
heading accuracy
0.2 °
HEADING_ACCURACY_KINEMATICA_POST_PROCESSING_
heading accuracy(kinematica post processing)
0.09 °
HEAVE_ACCURACY
heave accuracy
5 % or 0.05 m(whichever is greater)
HORIZONTAL_POSITION_ACCURACY
horizontal position accuracy
0.8 m
HORIZONTAL_POSITION_ACCURACY_KINEMATICA_POST_PROCESSING_
horizontal position accuracy(kinematica post-processing)
0.008 m
HORIZONTAL_POSITION_ACCURACY_WITH_DGNSS_
horizontal position accuracy(with dgnss)
0.6 m
HORIZONTAL_POSITION_ACCURACY_WITH_RTK_
horizontal position accuracy(with rtk)
0.008 m
HOT_START_BATTERY_CAPACITY
hot start battery capacity
24 hours
HOT_START_BATTERY_CHARGE_TIME
hot start battery charge time
30 mins
HOT_START_BATTERY_ENDURANCE
hot start battery endurance
10 years
HOT_START_TIME
hot start time
3 seconds
INPUT_PROTECTION
input protection
-40 to 60 V
INTERFACE
interface
RS422 or RS232CAN bus
INTERNAL_FILTER_RATE
internal filter rate
200 Hz
MODEL
model
Trimble MB-Two
OPERATING_TEMPERATURE
operating temperature
-40 °C to 85 °C
OPERATING_VOLTAGE
operating voltage
9 to 36 V
OUTPUT_DATA_RATE
output data rate
Up to 200 Hz
PORTS
ports
Up to 4 TCP or UDP ports
POWER_CONSUMPTION_HIGH_ACCURACY_VARIANT_
power consumption(high accuracy variant)
2.64 Watts
POWER_CONSUMPTION_LOW_COST_VARIANT_
power consumption(low cost variant)
1.2 Watts
POWER_INPUT
power input
Power over Ethernet (PoE) 802.3af or 802.3at
PROTOCOL
protocol
NMEA0183NMEA2000AN Packet ProtocolTSS1Simrad
RANGE
range
Unlimited
ROLL___PITCH_ACCURACY
roll & pitch accuracy
0.4 °
ROLL___PITCH_ACCURACY_KINEMATICA_POST_PROCESSING_
roll & pitch accuracy(kinematica post processing)
0.13 °
SHOCK_LIMIT
shock limit
75 g
SPEED
speed
2400 to 1M baud
SUPPORTED_NAVIGATION_SYSTEMS
supported navigation systems
GPS L1, L2GLONASS G1, G2GALILEO E1, E5bBeiDou B1, B2
TIMING
timing
1PPS Output
TIMING_ACCURACY
timing accuracy
20 ns
TIMING_ACCURACY_NTP_
timing accuracy(ntp)
1 ms
TIMING_ACCURACY_PTP_
timing accuracy(ptp)
50 ns
UPDATE_RATE
update rate
20Hz
VELOCITY_ACCURACY
velocity accuracy
0.02 ms
VERTICAL_POSITION_ACCURACY
vertical position accuracy
1.5 m
VERTICAL_POSITION_ACCURACY_KINEMATICA_POST_PROCESSING_
vertical position accuracy(kinematica post-processing)
0.015 m
VERTICAL_POSITION_ACCURACY_WITH_DGNSS_
vertical position accuracy(with dgnss)
1.0 m
VERTICAL_POSITION_ACCURACY_WITH_RTK_
vertical position accuracy(with rtk)
0.015 m
WEIGHT_HIGH_ACCURACY_VARIANT_
weight(high accuracy variant)
1550 grams
WEIGHT_LOW_COST_VARIANT_
weight(low cost variant)
1480 grams
NAME
name
GNSS Compass
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions