??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Defa
Description
GnrlPrpseLmnrs_Futurix
Bill of material
Opal LED 56W Sensor
IDENT
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
APPLICATIONAREAS
applicationareas
Industry facilities, agriculture, cold-storage room, garage, parking, warehouse
ARTICLENUMBER
articlenumber
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
Convergo AB
BARCODE
barcode
n/a
BRACKETSDISTANCE
bracketsdistance
BRAND
brand
Defa
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
Industry lighting
CODEPERFORMANCE
codeperformance
n/a
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLLECTION
collection
Futurix
COLOR
color
n/a
COLOR_FILTER
color filter
16777215
COLOURINDEXRA
colourindexra
80
COLOURTOLERANCEMACADAM
colourtolerancemacadam
3
CONSTITUENTS
constituents
n/a
CONTROLTYPE
controltype
CONVERGOREFNR
convergorefnr
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Surface mounted industry fitting with diffuser and wide light distribution
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DURATIONUNIT
durationunit
Hours
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
0
EMIT_FROM_LINE_LENGTH
emit from line length
EXPECTEDLIFE
expectedlife
65.000 h
EXPIRINGDATE
expiringdate
07/2018
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
Glass-fiber armed & frosted
GRADE
grade
n/a
HASPROTECTIVEEARTH
hasprotectiveearth
0
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcLightFixtureType
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATIONDATE
installationdate
n/a
INSULATIONSTANDARDCLASS
insulationstandardclass
n/a
IP_CODE
ip_code
IP 65
KEYNOTE
keynote
LAMP
lamp
LAMPCOLOURTEMPERATURE
lampcolourtemperature
4000
LAMPSTYPE
lampstype
Futurix LED
LENSMATERIAL
lensmaterial
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHTFIXTUREMAINMATERIAL
lightfixturemainmaterial
LIGHTFIXTUREMOUNTINGTYPE
lightfixturemountingtype
Surface
LIGHTFIXTUREPLACINGTYPE
lightfixtureplacingtype
Ceiling and wall
LIGHTFIXTURESECONDARYMATERIAL
lightfixturesecondarymaterial
LIGHTSOURCE
lightsource
LUMINOUSFLUX
luminousflux
MAINTENANCEFACTOR
maintenancefactor
0
MANUFACTURER
manufacturer
Defa
MANUFACTURERNAME
manufacturername
Defa
MANUFACTURERSSPECIFICINFORMATION
manufacturersspecificinformation
https://www.defa.com/content/uploads/Documentation/Lighting/Industry/Futurix_EN.pdf
MANUFACTURERURL
manufacturerurl
https://www.defa.com/
MASSUNIT
massunit
1
MATERIAL
material
Polyester, polycarbonate & stainless steel
MAXAMBIENTTEMPERATURE
maxambienttemperature
MODEL
model
MODELNUMBER
modelnumber
n/a
MODELREFERENCE
modelreference
NAME
name
GnrlPrpseLmnrs_Futurix
NBSDESCRIPTION
nbsdescription
General purpose luminaires
NBSREFERENCE
nbsreference
90-60-50/405
NOMINALCURRENT
nominalcurrent
0
NOMINALFREQUENCYRANGE
nominalfrequencyrange
0
NOMINALHEIGHT
nominalheight
98.500
NOMINALLENGTH
nominallength
NOMINALVOLTAGE
nominalvoltage
0
NOMINALWIDTH
nominalwidth
87
NUMBEROFPOLES
numberofpoles
1
NUMBEROFSOURCES
numberofsources
0
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
OPTIC
optic
White
PART_TYPE
part type
0
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
n/a
PHOTOMETRIC_WEB_FILE
photometric web file
PRODUCTINFORMATION
productinformation
Surface mounted industry fitting with diffuser and wide light distribution
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
0
SIZE
size
STANDARDS
standards
CE
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TILT_ANGLE
tilt angle
90
TOTALWATTAGE
totalwattage
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
Pr_70_70_49_43
UNICLASS2015DESCRIPTION
uniclass2015description
Surface luminaires
UNICLASS2015REFERENCE
uniclass2015reference
Pr_70_70_48_85
URL
url
https://www.defa.com/product/futurix/
USAGECURRENT
usagecurrent
0
VERSION
version
1
VERSIONDATE
versiondate
15/03/2018
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Hours
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions