??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Defa
Description
GnrlPrpseLmnrs_ForteInox_48W
Bill of material
Forte Inox T5 2x49W G5
IDENT
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
APPLICATIONAREAS
applicationareas
Industrial premises, warehouses, washrooms, outdoor, areas with corrosive environments.
ARTICLENUMBER
articlenumber
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
Convergo AB
BARCODE
barcode
n/a
BOLTMOUNTING
boltmounting
0
BRAND
brand
DEFA
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
Industrial lighting
CLAMPDISTANCE
clampdistance
CODEPERFORMANCE
codeperformance
n/a
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLLECTION
collection
Forte Inox
COLOR
color
Grey
COLOR_FILTER
color filter
16777215
CONSTITUENTS
constituents
n/a
CONVERGOREFNR
convergorefnr
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULTELEVATION
defaultelevation
0
DESCRIPTION
description
Forte Inox - robust luminaire for LED or T5 with many applications.
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DISTANCEBETWEENSUPPORTS
distancebetweensupports
DURATIONUNIT
durationunit
Hours
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
1000
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
100
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
Metal insertion nipple at both ends of armature. 5-pole transition nipple 2.5mm². The luminaire comes with electronic ballast.
FINISH
finish
Stainless steel AISI 304 with tempered glass with silicone gasket.
GRADE
grade
n/a
HASPROTECTIVEEARTH
hasprotectiveearth
0
HOOKMOUNTING
hookmounting
1
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcLightFixtureType
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATIONDATE
installationdate
n/a
INSULATIONSTANDARDCLASS
insulationstandardclass
n/a
IP_CODE
ip_code
IP 65
KEYNOTE
keynote
LAMP
lamp
LENSMATERIAL
lensmaterial
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_LENGTH
light source symbol length
500
LIGHTFIXTUREMAINMATERIAL
lightfixturemainmaterial
LIGHTFIXTUREMOUNTINGTYPE
lightfixturemountingtype
Surface
LIGHTFIXTUREPLACINGTYPE
lightfixtureplacingtype
Ceiling
LIGHTFIXTURESECONDARYMATERIAL
lightfixturesecondarymaterial
LIGHTINGPROTECTIONCLASSIFICATION
lightingprotectionclassification
Class I
LIGHTSOURCE
lightsource
MAINTENANCEFACTOR
maintenancefactor
0
MANUFACTURER
manufacturer
DEFA
MANUFACTURERNAME
manufacturername
DEFA
MANUFACTURERSSPECIFICINFORMATION
manufacturersspecificinformation
n/a
MANUFACTURERURL
manufacturerurl
https://www.defa.com/
MASSUNIT
massunit
1
MATERIAL
material
Steel, glass & silicone
MODEL
model
MODELNUMBER
modelnumber
n/a
MODELREFERENCE
modelreference
NAME
name
NBSDESCRIPTION
nbsdescription
General purpose luminaires
NBSREFERENCE
nbsreference
90-60-50/405
NOMINALCURRENT
nominalcurrent
0
NOMINALFREQUENCYRANGE
nominalfrequencyrange
50
NOMINALHEIGHT
nominalheight
95.000
NOMINALLENGTH
nominallength
NOMINALVOLTAGE
nominalvoltage
220.000
NOMINALVOLTAGECALC
nominalvoltagecalc
220.000
NOMINALWIDTH
nominalwidth
NUMBEROFPOLES
numberofpoles
1
NUMBEROFSOURCES
numberofsources
0
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
n/a
PRODUCTDATASHEET
productdatasheet
PRODUCTINFORMATION
productinformation
Forte Inox - robust luminaire for LED or T5 with many applications.
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Sculptured
SHARED
shared
0
SIZE
size
SPOT_BEAM_ANGLE
spot beam angle
30
SPOT_FIELD_ANGLE
spot field angle
90
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TILT_ANGLE
tilt angle
-90
TOTALWATTAGE
totalwattage
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
Pr_70_70_49_43
UNICLASS2015DESCRIPTION
uniclass2015description
Light-emitting diode (LED) luminaires
UNICLASS2015REFERENCE
uniclass2015reference
Pr_70_70_48_46
URL
url
https://www.defa.com/product/forte-inox/
USAGECURRENT
usagecurrent
0
VERSION
version
1
VERSIONDATE
versiondate
21/11/2018
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Hours
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions