??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Defa
Description
GnrlPrpseLmnrs_EliteSmall
Bill of material
Elite Small LED 20W 10kV SPD
IDENT
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ARTICLENUMBER
articlenumber
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
Convergo AB
AUTOMATICNIGHTREDUCTION
automaticnightreduction
BARCODE
barcode
n/a
BRAND
brand
Defa
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
Outdoor
CODEPERFORMANCE
codeperformance
n/a
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLLECTION
collection
Elite
COLOR
color
Grey
COLOR_FILTER
color filter
16777215
COLOURINDEX_RA
colourindex_ra
70
CONSTITUENTS
constituents
n/a
CONVERGOREFNR
convergorefnr
0121-1801-0002-SE
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULTELEVATION
defaultelevation
0
DESCRIPTION
description
Elite Small is a modern, flexible street light which provides first rate light quality and efficiency, a simple installation and a short payback time. Elite comes with Constant Light Output (CLO) as standard and is delivered ready for installation out of the box, with the cable already mounted.
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DURATIONUNIT
durationunit
Year
EANNUMBER
eannumber
n/a
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
0
EXPECTEDLIFE
expectedlife
n/a
EXPIRINGDATE
expiringdate
07/2018
FAMILY_NAME
family name
FEATURES
features
Connector
FINISH
finish
Die-cast aluminium
GRADE
grade
n/a
HASPROTECTIVEEARTH
hasprotectiveearth
0
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcLightFixtureType
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATIONDATE
installationdate
n/a
INSULATIONSTANDARDCLASS
insulationstandardclass
n/a
IP_CODE
ip_code
IP66
KEYNOTE
keynote
LAMP
lamp
LENSMATERIAL
lensmaterial
LIFETIME
lifetime
L80B10 100.000 h
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHTFIXTUREMAINMATERIAL
lightfixturemainmaterial
LIGHTFIXTUREMOUNTINGTYPE
lightfixturemountingtype
Pole_Top
LIGHTFIXTUREPLACINGTYPE
lightfixtureplacingtype
Pole
MAINTENANCEFACTOR
maintenancefactor
0
MANUFACTURER
manufacturer
Defa
MANUFACTURERNAME
manufacturername
Defa
MANUFACTURERSSPECIFICINFORMATION
manufacturersspecificinformation
n/a
MANUFACTURERURL
manufacturerurl
https://www.defa.com/
MASSUNIT
massunit
1
MATERIAL
material
Metal
MODEL
model
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
n/a
NAME
name
GnrlPrpseLmnrs_EliteSmall
NBSDESCRIPTION
nbsdescription
General purpose luminaires
NBSREFERENCE
nbsreference
90-60-50/405
NOMINALCURRENT
nominalcurrent
0
NOMINALDEPTH
nominaldepth
482
NOMINALFREQUENCYRANGE
nominalfrequencyrange
0
NOMINALHEIGHT
nominalheight
86
NOMINALVOLTAGE
nominalvoltage
0
NOMINALVOLTAGECALC
nominalvoltagecalc
0
NOMINALWIDTH
nominalwidth
284
NUMBEROFPOLES
numberofpoles
1
NUMBEROFSOURCES
numberofsources
0
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
n/a
PHOTOMETRIC_WEB_FILE
photometric web file
PRODUCTINFORMATION
productinformation
Elite Small is a modern, flexible street light which provides first rate light quality and efficiency, a simple installation and a short payback time. Elite comes with Constant Light Output (CLO) as standard and is delivered ready for installation out of the box, with the cable already mounted.
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Sculptured
SHARED
shared
0
SIZE
size
284x482x86 mm
SURGEPROTECTIONDEVICE
surgeprotectiondevice
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TILT_ANGLE
tilt angle
90
TOTALWATTAGE
totalwattage
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
Pr_70_70_48_32
UNICLASS2015DESCRIPTION
uniclass2015description
Free standing luminaires
UNICLASS2015REFERENCE
uniclass2015reference
Pr_70_70_48_32
URL
url
https://www.defa.com/product/elite-small/
USAGECURRENT
usagecurrent
0
VERSION
version
1
VERSIONDATE
versiondate
03/01/2018
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
6.0 kg
WINDSURFACE
windsurface
0,0315m²
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions