??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Defa
Description
GnrlPrpseLmnrs_Compass
Bill of material
Compass LED Sensor 13W 830
IDENT
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
APPARENT_LOAD
apparent load
0
ARTICLENUMBER
articlenumber
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
Convergo AB
BARCODE
barcode
n/a
BRAND
brand
DEFA
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
LED bathroom fitting
CODEPERFORMANCE
codeperformance
n/a
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR
color
White
COLOR_FILTER
color filter
16777215
CONSTITUENTS
constituents
n/a
CONTROLTYPE
controltype
CONVERGOREFNR
convergorefnr
0121-1806-0001-SE
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Functional mirror and bathroom fitting
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DURATIONUNIT
durationunit
Year
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
13
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
1219.200
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
609.600
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FAMILYTYPE
familytype
FEATURES
features
FINISH
finish
Powder painted steel, opal acrylic
GRADE
grade
n/a
HASPROTECTIVEEARTH
hasprotectiveearth
0
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcLightFixtureType
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATIONDATE
installationdate
n/a
INSULATIONSTANDARDCLASS
insulationstandardclass
n/a
IP_CODE
ip_code
IP44
KEYNOTE
keynote
LAMP
lamp
LENSMATERIAL
lensmaterial
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHTFIXTUREMAINMATERIAL
lightfixturemainmaterial
LIGHTFIXTUREMOUNTINGTYPE
lightfixturemountingtype
Surface
LIGHTFIXTUREPLACINGTYPE
lightfixtureplacingtype
Wall, ceiling
LIGHTFIXTURESECONDARYMATERIAL
lightfixturesecondarymaterial
MAINTENANCEFACTOR
maintenancefactor
0
MANUFACTURER
manufacturer
DEFA
MANUFACTURERNAME
manufacturername
DEFA
MANUFACTURERSSPECIFICINFORMATION
manufacturersspecificinformation
n/a
MANUFACTURERURL
manufacturerurl
https://www.defa.com/
MASSUNIT
massunit
1
MATERIAL
material
ABS, galvanized steel, acrylic
MODEL
model
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
n/a
MOUNTING
mounting
Fixing holes Ø5 mm. Cable entries with nipples in back or bottom side of the body, Ø15 mm.
NAME
name
GnrlPrpseLmnrs_Compass
NBSDESCRIPTION
nbsdescription
General purpose luminaires
NBSREFERENCE
nbsreference
90-60-50/405
NOMINALCURRENT
nominalcurrent
0
NOMINALFREQUENCYRANGE
nominalfrequencyrange
50
NOMINALHEIGHT
nominalheight
NOMINALLENGTH
nominallength
650
NOMINALVOLTAGE
nominalvoltage
220.000
NOMINALVOLTAGECALC
nominalvoltagecalc
0
NOMINALWIDTH
nominalwidth
121
NUMBEROFPOLES
numberofpoles
1
NUMBEROFSOURCES
numberofsources
0
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
n/a
PHOTOMETRIC_WEB_FILE
photometric web file
defa 119928 CompassLED1x13W-2898.IES
PRODUCTINFORMATION
productinformation
Functional mirror and bathroom fitting
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Sculptured
SHARED
shared
0
SIZE
size
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TILT_ANGLE
tilt angle
-90
TOTALWATTAGE
totalwattage
13
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
Pr_70_70_48_85
UNICLASS2015DESCRIPTION
uniclass2015description
Surface luminaires
UNICLASS2015REFERENCE
uniclass2015reference
Pr_70_70_48_85
URL
url
https://www.defa.com/product/compass/
USAGECURRENT
usagecurrent
0
VERSION
version
2
VERSIONDATE
versiondate
07/03/2019
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions