??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
GN162-2 - Pipe Joint - Base (Stainless steel screws) Special order
Bill of material
GN162-B14-2-BL
NM
Catalog number
NM2
Special order
D1
Bore B
D2
5.5 mm
D3
Clamping screw
M6
K
Clamping length
40 mm
L1
34.5 mm
L2
25 mm
T
7 mm
X1
50 mm
X2
38 mm
Y1
50 mm
Y2
38 mm
OB
Finish
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions