??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
GN162.1-2-NI - Slider block, flange (Stainless steel), special order
Bill of material
GN162.1-G18-2-NI
NM
Catalog number
GN162.1-G18-2-NI
NM2
Special order
D1
bore
G18 (with slider bush)
D2
5.5 mm
D3
Clamping screw
M 6
D4
Mounting screw on the follower
M 3
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
Infos techniques
2D

Embedded user actions