??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
GN131-2 - Pipe Joint - Cross (Pipe dia 12 - 20 / Stainless steel screws) Special order
Bill of material
GN131-B14-B14-2-BL
NM
Cagalog number
NM2
Special order
D1
bore
D2
bore
D3
Clamping screw
M6
K
Dimension
25 mm
L
Dimension
64 mm
M
20 mm
KLEMM
Clamp lever
GN 911-M6-22
OB
Finish
Preview - Generation
Преглед
Формати
Files
3D
Размер
2D

Embedded user actions