??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ganter
Description
GN 649 - Panel support clamp, Type E, Mounting on plane surface
Bill of material
Panel support clamp GN 649-35-E
PARTNUMBER
GANTER PARTNUMBER
GN 649-35-E
B
35 mm
S
Clamping range
mm
Enter value for S
Clamping range
mm
cm
inch
ft
D
Spacers
- mm
WEIGHT
Weight
0.0390 kg
CTN
Customs Tariff Number
84879090
ROHS
YES
INFOGANTER
Product details
Product details
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions