??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
G+m elektronik
Description
GM-8617-EN5424
Bill of material
GM-8617-EN5424
ORDERNO
GM-8617-EN5424
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
CERTIFICATE
certificate
EN 54-24 (1438-CPR-0379)
COLOR
color
Light gray
COST
cost
0
COVER_ANGLE___6DB__BY__0_5_1_2_4_KHZ____H
cover angle (-6db) by (0.5/1/2/4 khz) / h
360°/135°/75°/40°
COVER_ANGLE___6DB__BY__0_5_1_2_4_KHZ____V
cover angle (-6db) by (0.5/1/2/4 khz) / v
360°/135°/75°/40°
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Horn speaker, weatherproof, impact resistant
DESIGN_OPTION
design option
-1
DIMENSIONS____DEPTH_
dimensions (ø/depth)
210 x 275 mm
FAMILY_NAME
family name
FREQUENCY_RANGE___10DB_
frequency range (-10db)
699-5531 Hz
HOST
host
0
KEYNOTE
keynote
LOUDSPEAKER_SYSTEM
loudspeaker system
1-way
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
g+m elektronik ag
MASSUNIT
massunit
1
MATERIAL
material
ABS 757
MAXIMUM_SPL__6W_1M_
maximum spl (6w/1m)
118.8 dB
MAXIMUM_SPL__6W_4M_
maximum spl (6w/4m)
103.4 dB
MEASUREMENT_ENVIRONMENT
measurement environment
Free-field
MODEL
model
GM-8617-EN5424
NOMINAL_IMPENDANCE_100V
nominal impendance 100v
4000/2000/1000/500 Ω
NOMINAL_NOISE_POWER_100V
nominal noise power 100v
2.5 / 5 / 10 / 20 W
NOMINAL_NOISE_POWER_8Ω
nominal noise power 8ω
15 W
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PROTECTION
protection
IP66
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SENSITIVITY__1W_1M_
sensitivity (1w/1m)
105.8 dB
SENSITIVITY__1W_4M_
sensitivity (1w/4m)
90.4 dB
SHARED
shared
0
TEMPERATURE_RANGE
temperature range
-20°C to ~50°C
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.gm-elektronik.ch/gmprodukte/Loudspeakers%20-%20EN-54-24/Datasheets/datasl_GM-8617-EN5424_e.pdf
VERSION
version
Autodesk Revit MEP 2016
WEIGHT
weight
2 kg
WORK_PLANE_BASED
work plane-based
0
NAME
name
GM-8617-EN5424
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions