??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Boyd Lighting
Description
Glow Sconce
Bill of material
Glow Sconce 10393
ORDERNO
Glow Sconce 10393
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIMMING
dimming
Dimming Technology: 0-10V
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FIXTURE_DESCRIPTION
fixture description
Designed by Christine and Jacques Rouviere for Boyd Lighting, the LED Glow Sconce has the look of an elegant ice cube perched on a ledge. In a dark room it is a virtual beacon. Available in two metal finish options. Dimmable. Style: Retro, modern, glamorous
FIXTURE_HEIGHT
fixture height
7 1/4"; 184 mm
FIXTURE_PROJECTION
fixture projection
6"; 152 mm
FIXTURE_WIDTH
fixture width
4 7/8"; 124 mm
HOST
host
1
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LAMP
lamp
LED
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
2
MANUFACTURER
manufacturer
Boyd Lighting
MASSUNIT
massunit
1
MODEL
model
10393 GLOW SCONCE
MOUNTING_STYLE
mounting style
Wall and optional mirror mounting
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
POWER_WATTAGE
power wattage
8.7w Max
PRODUCT_PAGE_URL
product page url
https://boydlighting.com/fixtures/glow-sconce
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
https://boydlighting.com
VERSION
version
2016
VOLTAGE
voltage
120-277V
NAME
name
Glow Sconce
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions