??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
C&H Bearing
Description
GIHR-K..DO
Bill of material
GIHR-K20DO
PN
Part No.
TD
Thread direction
DB
d - Bore diameter
mm
DD
D - Outside diameter bearing
mm
B
B - Width inner ring
mm
DK
dk - Ball diameter
mm
DD1
d1 - Diameter inner ring flange
mm
DD2
d2 max. - Diameter head
mm
DD3
d3 6H - Thread size
DD4
d4 max. - Diameter shank
mm
DD5
d5 - Shank width
mm
HH1
h1 - Height shank end face - centre rod end eye
mm
CC1
C1 max. - Width head
mm
CC2
C2 - Width clamping
mm
LL3
l3 - Length thread
mm
LL4
l4 - Length total
mm
LL7
l7 - Distance drilling with/shaft start
mm
R1S
r1s - chamfer for shaft mounting
mm
ALPHA
α - Angle of tilt
deg
LOAD1
C - Basic dynamic load rating
kN
LOAD2
C0 - Basic static load rating
kN
WEIGHT
Weight
kg
CYLINDERBOLT
EN ISO ISO4762-12.9(DIN912-12.9)
mm
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions