??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Arduino
Description
GIGA R1 WiFi
Bill of material
UC2O1W99K
ORDERNO
UC2O1W99K
DESCRIPTION
description
The GIGA R1 WiFi is a powerful, feature-packed board with a large amount of GPIOs and dedicated connectors. Based on the STM32H747XI micro based on the Mbed OS, the GIGA R1 WiFi features 76 GPIOs, a dual core processor, advanced ADC/DAC features as well as camera & display connectors. It also has a rich USB interface with support for HID via USB-C® and USBHost (keyboard, mass storage) via a dedicated USB-A connector.
MAIN_FEATURES
main features
The GIGA R1 WiFi comes with a USB-C® connector for programming, communication and HID functionality, a USB-A connector for connecting devices such as USB sticks and keyboards. It features a 3.5 mm audio jack for connecting speakers, microphones etc. Dedicated camera & display connectors are located at the top of the board, which can also be connected from underneath. With a fast dual core microcontroller (480MHz / 240MHz), 76 GPIOs, several communication buses, you can build large projects using the GIGA R1 WiFi as a base. The GIGA R1 WiFi also comes equipped with a radio module, crypto chip and an antenna.
NAME
name
UC2O1W99K
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions