??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 4
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 981 (25) - Non-Ex-Safety Switch 25 A for Industrial application
Bill of material
GHG9810037R0002
IDNR
Article number
LOD
Level of Detail
POL
Pole Configuration
NT
Description
Non-Ex-Safety Switch 25 A for Industrial application
T1
Marking accd. to 2014/34/EU
-
T2
EC-Type Examination Certificate
-
T3
IECEx Certificate of Conformity
-
T4
permissible ambient temperature
-20 °C bis 40 °C
T5
Rated voltage
bis max. 690 V
T6
Rated current
max. 25 A
T7
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
Ue 230 V / Ie 20 A<multisep/>Ue 400 V / Ie 20 A<multisep/>Ue 500 V / Ie 16 A<multisep/>Ue 690 V / Ie 10 A
T8
Version
T9
-
-
T10
Degree of protection accd. to EN 60529
IP66
T11
Cable entries / thread
T12
Connecting terminals main contact
2 x 4 mm²
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
T15
Enclosure colour
black
T16
Product description
TP
Text for product group
CEAG safety switches for industrial application Typ GHG 981 up to 25 A combines advanced safety with high AC-3 switching capacity and innovative design. Emergency-STOP version accd. EN 60204-1 completes the technical features of this series.
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
Infos techniques
2D

Embedded user actions