??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 15
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 511 - Maintenance wall socket for Zone 1/21, 16 A, GHG 511
Bill of material
GHG5114306R3904
IDNR
Ident number
LOD
NT
Description
Maintenance wall socket for Zone 1/21, 16 A, GHG 511
T2
EC-Type Examination Certificate
PTB 00 ATEX 1032 X
T4
Permissible ambient temperature
-20 °C up to 40 °C
T5
Rated voltage
T6
Rated current
16 A
T7
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
Ue 415 V / Ie 16 A
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands/ thread
T12
Connecting terminals
T13
Enclosure material
glass-fibre reinforced polyester
T16
Product description
Preview - Generation
Преглед
Формати
Files
3D
Размер
2D

Embedded user actions